Grove Gear W8420098.00 - BM842-7.5-D-140
Part #:W8420098.00
Catalog #:BM842-7.5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | J: | 8.5 in |
| BF: | 0.41 | U: | 1.25 in |
| K: | 4.25 in | G: | 2.5 |
| A: | 6.13 | AK: | 4.5 |
| O: | 4.5 in | L: | 9.57 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | H-Tap size: | 5/8-11 UNC in |
| N: | 8.12 | D: | 4.44 |
| T: | 1.875 | O*: | 4.21 in |
| BD: | 6.5 | B: | 10.25 |
| AJ: | 5.88 | F: | 5 |
| TAP Depth: | 1 in | C: | 11.38 in |
Technical Specifications
| Output Shaft Direction: | Double | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Series Code: | GR | Input Keyway: | 1/4 X 2.50 in |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 16.27 | Service Factor: | 1 |
| Assembly: | BM-D | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1640 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Output RPM: | 233 | Output Key: | 1/2 X 3.06 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

