Grove Gear W8420099.00 - BM842-10-D-140
Part #:W8420099.00
Catalog #:BM842-10-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | K: | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | U: | 1.25 in |
| O*: | 4.21 in | A: | 6.13 |
| D: | 4.44 | G: | 2.5 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| O: | 4.5 in | C: | 11.38 in |
| TAP Depth: | 1 in | N: | 8.12 |
| B: | 10.25 | I: | 6.1 in |
| T: | 1.875 | L: | 9.57 in |
| BD: | 6.5 | AJ: | 5.88 |
| H-Tap size: | 5/8-11 UNC in | F: | 5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/2 X 3.06 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Double |
| Output Diameter (in): | 1.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-D | Thrust Rating - output shaft: | 1788 |
| Ratio: | 10:1 | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.93 | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

