Grove Gear W8420131.00 - BM842-80-R-180
Part #:W8420131.00
Catalog #:BM842-80-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | K: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| D: | 4.44 | BF: | 0.53 |
| A: | 6.13 | G: | 2.5 |
| O: | 4.5 in | T: | 1.875 |
| L1: | 12.9 in | B: | 10.25 |
| BE1: | 0.5 in | J: | 8.5 in |
| TAP Depth: | 1 in | AJ: | 7.25 |
| N: | 8.12 | H-Tap size: | 5/8-11 UNC in |
| C: | 11.38 in | BD: | 9 |
| F: | 5 | L: | 9.57 in |
| U: | 1.25 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.06 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 2.50 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2533 | Assembly: | BM-R |
| Product Type: | Right Angle | Output Shaft Direction: | Right |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Input HP @ 1750 RPM: | 1.76 |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Output RPM: | 21 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

