Grove Gear W8420132.00 - BM842-100-R-180
Part #:W8420132.00
Catalog #:BM842-100-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | O: | 4.5 in |
| F: | 5 | AK: | 8.5 |
| A: | 6.13 | T: | 1.875 |
| B: | 10.25 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| K: | 4.25 in | BD: | 9 |
| H-Tap size: | 5/8-11 UNC in | C: | 11.38 in |
| L: | 9.57 in | G: | 2.5 |
| D: | 4.44 | U: | 1.25 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| N: | 8.12 | TAP Depth: | 1 in |
| J: | 8.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.50 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Output Key: | 1/2 X 3.06 |
| Input HP @ 1750 RPM: | 1.201 | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 1.25 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Series Code: | GR |
| Ratio: | 100:1 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 17 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Assembly: | BM-R | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

