Grove Gear W8420154.00 - BM842-60-L-210
Part #:W8420154.00
Catalog #:BM842-60-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | F: | 5 |
| BE1: | 0.5 in | L: | 9.57 in |
| D: | 4.44 | K: | 4.25 in |
| T: | 1.875 | BF: | 0.53 |
| L1: | 12.9 in | H-Tap size: | 5/8-11 UNC in |
| N: | 8.12 | I: | 6.1 in |
| G: | 2.5 | TAP Depth: | 1 in |
| O: | 4.5 in | BD: | 9 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | A: | 6.13 |
| AJ: | 7.25 | U: | 1.25 in |
| J: | 8.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.681 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.50 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Output Key: | 1/2 X 3.06 |
| Output Shaft Assembly Code: | L | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Assembly: | BM-L | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2533 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 29 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

