Grove Gear W8420156.00 - BM842-100-L-210
Part #:W8420156.00
Catalog #:BM842-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 10.25 |
| J: | 8.5 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| AK: | 8.5 | N: | 8.12 |
| D: | 4.44 | I: | 6.1 in |
| BD: | 9 | L: | 9.57 in |
| H-Tap size: | 5/8-11 UNC in | U: | 1.25 in |
| A: | 6.13 | K: | 4.25 in |
| O: | 4.5 in | TAP Depth: | 1 in |
| G: | 2.5 | L1: | 12.9 in |
| C: | 11.38 in | T: | 1.875 |
| AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 1.201 | Input Keyway: | 1/4 X 2.50 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.06 |
| Motor Frame Size: | 210 | Center Distance (in): | 4.25 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Assembly: | BM-L | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

