Grove Gear W8420167.00 - BM842-80-R-210
Part #:W8420167.00
Catalog #:BM842-80-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | B: | 10.25 |
| BF: | 0.53 | I: | 6.1 in |
| C: | 11.38 in | AJ: | 7.25 |
| U: | 1.25 in | J: | 8.5 in |
| K: | 4.25 in | G: | 2.5 |
| TAP Depth: | 1 in | N: | 8.12 |
| T: | 1.875 | H-Tap size: | 5/8-11 UNC in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| F: | 5 | L1: | 12.9 in |
| AK: | 8.5 | L: | 9.57 in |
| BE1: | 0.5 in | A: | 6.13 |
| O: | 4.5 in |
Technical Specifications
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.06 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | BM-R | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.50 in | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.76 | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | GR |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Output RPM: | 21 | Ratio: | 80:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

