Grove Gear W8420178.00 - BM842-60-D-210
Part #:W8420178.00
Catalog #:BM842-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 5 |
| TAP Depth: | 1 in | A: | 6.13 |
| J: | 8.5 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | N: | 8.12 |
| H-Tap size: | 5/8-11 UNC in | BF: | 0.53 |
| C: | 11.38 in | D: | 4.44 |
| O*: | 4.21 in | U: | 1.25 in |
| L1: | 12.9 in | AK: | 8.5 |
| O: | 4.5 in | T: | 1.875 |
| G: | 2.5 | I: | 6.1 in |
| B: | 10.25 | L: | 9.57 in |
| BD: | 9 | K: | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.06 | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 29 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.681 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | BM-D | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.875 in | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

