Grove Gear W8420180.00 - BM842-100-D-210
Part #:W8420180.00
Catalog #:BM842-100-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | U: | 1.25 in |
| N: | 8.12 | O*: | 4.21 in |
| L: | 9.57 in | T: | 1.875 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| A: | 6.13 | L1: | 12.9 in |
| K: | 4.25 in | AK: | 8.5 |
| C: | 11.38 in | J: | 8.5 in |
| O: | 4.5 in | F: | 5 |
| BD: | 9 | I: | 6.1 in |
| B: | 10.25 | D: | 4.44 |
| TAP Depth: | 1 in | AJ: | 7.25 |
| G: | 2.5 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 17 | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.50 in |
| Motor Frame Size: | 210 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.201 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Assembly: | BM-D | Output Key: | 1/2 X 3.06 |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 2533 |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

