Grove Gear W8420182.00 - BM842-7.5-L-250
Part #:W8420182.00
Catalog #:BM842-7.5-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | N: | 8.12 |
| T: | 1.875 | K: | 4.25 in |
| L1: | 13.46 in | AK: | 8.5 |
| J: | 8.5 in | TAP Depth: | 1 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 UNC in | BE1: | 0.5 in |
| O: | 4.5 in | U: | 1.25 in |
| AJ: | 7.25 | A: | 6.13 |
| G: | 2.5 | F: | 5 |
| I: | 6.1 in | L: | 9.57 in |
| BF: | 0.53 | BD: | 9 |
| C: | 11.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.06 | Output Shaft Direction: | Left |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1640 |
| Ratio Range: | 7.5:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 16.27 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Assembly: | BM-L | Input Keyway: | 1/4 X 2.50 in |
| Ratio: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

