Grove Gear W8420183.00 - BM842-10-L-250
Part #:W8420183.00
Catalog #:BM842-10-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | L: | 9.57 in |
| G: | 2.5 | U: | 1.25 in |
| L1: | 13.46 in | T: | 1.875 |
| BE1: | 0.5 in | BF: | 0.53 |
| TAP Depth: | 1 in | N: | 8.12 |
| C: | 11.38 in | AK: | 8.5 |
| A: | 6.13 | AJ: | 7.25 |
| I: | 6.1 in | BD: | 9 |
| O: | 4.5 in | K: | 4.25 in |
| J: | 8.5 in | B: | 10.25 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Output RPM: | 175 |
| Output Shaft Direction: | Left | Series Code: | GR |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Assembly: | BM-L |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.06 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.50 in | Input HP @ 1750 RPM: | 14.93 |
| Motor Frame Size: | 250 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1788 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

