Grove Gear W8420187.00 - BM842-30-L-250
Part #:W8420187.00
Catalog #:BM842-30-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | TAP Depth: | 1 in |
| L: | 9.57 in | B: | 10.25 |
| N: | 8.12 | L1: | 13.46 in |
| H-Tap size: | 5/8-11 UNC in | BE1: | 0.5 in |
| K: | 4.25 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| A: | 6.13 | U: | 1.25 in |
| G: | 2.5 | AJ: | 7.25 |
| O: | 4.5 in | T: | 1.875 |
| BD: | 9 | F: | 5 |
| I: | 6.1 in | J: | 8.5 in |
| D: | 4.44 |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | Left |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.06 |
| Reducer: | Worm - Right Angle | Output RPM: | 58 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 250 | Input HP @ 1750 RPM: | 6.481 |
| Ratio Range: | 30:1 | Assembly: | BM-L |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.50 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Series Code: | GR | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Ratio: | 30:1 | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

