Grove Gear W8420188.00 - BM842-40-L-250
Part #:W8420188.00
Catalog #:BM842-40-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | D: | 4.44 |
| L1: | 13.46 in | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| TAP Depth: | 1 in | J: | 8.5 in |
| B: | 10.25 | A: | 6.13 |
| C: | 11.38 in | H-Tap size: | 5/8-11 UNC in |
| BF: | 0.53 | I: | 6.1 in |
| N: | 8.12 | K: | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| AK: | 8.5 | F: | 5 |
| G: | 2.5 |
Technical Specifications
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.875 in | Assembly: | BM-L |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Assembly Code: | L |
| Output RPM: | 43 | Output Shaft Direction: | Left |
| Output Key: | 1/2 X 3.06 | Input HP @ 1750 RPM: | 5.262 |
| Series Code: | GR | Ratio: | 40:1 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

