Grove Gear W8420190.00 - BM842-60-L-250
Part #:W8420190.00
Catalog #:BM842-60-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| A: | 6.13 | L1: | 13.46 in |
| BE1: | 0.5 in | G: | 2.5 |
| BD: | 9 | N: | 8.12 |
| TAP Depth: | 1 in | I: | 6.1 in |
| BF: | 0.53 | U: | 1.25 in |
| F: | 5 | H-Tap size: | 5/8-11 UNC in |
| T: | 1.875 | B: | 10.25 |
| D: | 4.44 | O: | 4.5 in |
| C: | 11.38 in | L: | 9.57 in |
| K: | 4.25 in |
Technical Specifications
| Series Code: | GR | Input Keyway: | 1/4 X 2.50 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250 |
| Output Shaft Assembly Code: | L | Output RPM: | 29 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Solid Shaft |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.06 | Output Shaft Direction: | Left |
| Output Diameter (in): | 1.875 in | Assembly: | BM-L |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.681 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

