Grove Gear W8420194.00 - BM842-7.5-R-250
Part #:W8420194.00
Catalog #:BM842-7.5-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 7.25 |
| F: | 5 | BD: | 9 |
| U: | 1.25 in | D: | 4.44 |
| G: | 2.5 | AK: | 8.5 |
| L: | 9.57 in | K: | 4.25 in |
| B: | 10.25 | L1: | 13.46 in |
| T: | 1.875 | N: | 8.12 |
| H-Tap size: | 5/8-11 UNC in | BE1: | 0.5 in |
| A: | 6.13 | TAP Depth: | 1 in |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | J: | 8.5 in |
| C: | 11.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 1640 |
| Assembly: | BM-R | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 16.27 | Output Key: | 1/2 X 3.06 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.50 in | Motor Frame Size: | 250 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | GR | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | Right |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

