Grove Gear W8420196.00 - BM842-15-R-250
Part #:W8420196.00
Catalog #:BM842-15-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| O: | 4.5 in | D: | 4.44 |
| J: | 8.5 in | BD: | 9 |
| L1: | 13.46 in | B: | 10.25 |
| F: | 5 | AK: | 8.5 |
| K: | 4.25 in | H-Tap size: | 5/8-11 UNC in |
| G: | 2.5 | I: | 6.1 in |
| C: | 11.38 in | BF: | 0.53 |
| N: | 8.12 | BE1: | 0.5 in |
| U: | 1.25 in | TAP Depth: | 1 in |
| T: | 1.875 |
Technical Specifications
| Thrust Rating - output shaft: | 2319 | Gear Type: | Worm |
| Output RPM: | 116 | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.50 in |
| Ratio Range: | 15:1 | Series Code: | GR |
| Ratio: | 15:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 11.13 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-R |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.06 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

