Grove Gear W8420201.00 - BM842-50-R-250
Part #:W8420201.00
Catalog #:BM842-50-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | L1: | 13.46 in |
| TAP Depth: | 1 in | T: | 1.875 |
| A: | 6.13 | U: | 1.25 in |
| K: | 4.25 in | J: | 8.5 in |
| L: | 9.57 in | B: | 10.25 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | O: | 4.5 in |
| BF: | 0.53 | F: | 5 |
| N: | 8.12 | D: | 4.44 |
| BE1: | 0.5 in | AK: | 8.5 |
| H-Tap size: | 5/8-11 UNC in | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.06 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 4.389 |
| Input Keyway: | 1/4 X 2.50 in | Assembly: | BM-R |
| Motor Frame Size: | 250 | Product Type: | Right Angle |
| Series Code: | GR | Ratio Range: | 50:1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

