Grove Gear W8420202.00 - BM842-60-R-250
Part #:W8420202.00
Catalog #:BM842-60-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | TAP Depth: | 1 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| L1: | 13.46 in | BE1: | 0.5 in |
| BD: | 9 | B: | 10.25 |
| K: | 4.25 in | U: | 1.25 in |
| N: | 8.12 | D: | 4.44 |
| O: | 4.5 in | F: | 5 |
| BF: | 0.53 | C: | 11.38 in |
| T: | 1.875 | J: | 8.5 in |
| AJ: | 7.25 | G: | 2.5 |
| AK: | 8.5 | H-Tap size: | 5/8-11 UNC in |
| L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | Right | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.06 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.50 in | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Series Code: | GR | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output RPM: | 29 | Ratio: | 60:1 |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.681 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

