Grove Gear W8420204.00 - BM842-100-R-250
Part #:W8420204.00
Catalog #:BM842-100-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | F: | 5 |
| L1: | 13.46 in | A: | 6.13 |
| AK: | 8.5 | BF: | 0.53 |
| H-Tap size: | 5/8-11 UNC in | AJ: | 7.25 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| O: | 4.5 in | L: | 9.57 in |
| T: | 1.875 | G: | 2.5 |
| TAP Depth: | 1 in | BD: | 9 |
| K: | 4.25 in | BE1: | 0.5 in |
| U: | 1.25 in | J: | 8.5 in |
| C: | 11.38 in | D: | 4.44 |
| B: | 10.25 |
Technical Specifications
| Series Code: | GR | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Output RPM: | 17 | Output Shaft Assembly Code: | R |
| Output Key: | 1/2 X 3.06 | Assembly: | BM-R |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.201 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Right |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.50 in | Motor Frame Size: | 250 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

