Grove Gear W8420206.00 - BM842-7.5-D-250
Part #:W8420206.00
Catalog #:BM842-7.5-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | N: | 8.12 |
| O: | 4.5 in | AJ: | 7.25 |
| F: | 5 | K: | 4.25 in |
| U: | 1.25 in | BE1: | 0.5 in |
| L1: | 13.46 in | A: | 6.13 |
| L: | 9.57 in | AK: | 8.5 |
| C: | 11.38 in | I: | 6.1 in |
| H-Tap size: | 5/8-11 UNC in | TAP Depth: | 1 in |
| BF: | 0.53 | B: | 10.25 |
| O*: | 4.21 in | Center Distance (in): | 4.25 in |
| D: | 4.44 | T: | 1.875 |
| J: | 8.5 in | G: | 2.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 250 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1640 |
| Product Type: | Right Angle | Series Code: | GR |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 16.27 | Output Key: | 1/2 X 3.06 |
| Output Shaft Assembly Code: | D | Output RPM: | 233 |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

