Grove Gear W8420211.00 - BM842-30-D-250
Part #:W8420211.00
Catalog #:BM842-30-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | H-Tap size: | 5/8-11 UNC in |
| U: | 1.25 in | BF: | 0.53 |
| C: | 11.38 in | O: | 4.5 in |
| AJ: | 7.25 | D: | 4.44 |
| T: | 1.875 | B: | 10.25 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| BE1: | 0.5 in | O*: | 4.21 in |
| BD: | 9 | N: | 8.12 |
| F: | 5 | AK: | 8.5 |
| TAP Depth: | 1 in | I: | 6.1 in |
| J: | 8.5 in | K: | 4.25 in |
| A: | 6.13 | G: | 2.5 |
Technical Specifications
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Series Code: | GR | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.50 in | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 6.481 |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output RPM: | 58 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 250 | Output Key: | 1/2 X 3.06 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | BM-D | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

