Grove Gear W8420214.00 - BM842-60-D-250
Part #:W8420214.00
Catalog #:BM842-60-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | B: | 10.25 |
| U: | 1.25 in | I: | 6.1 in |
| BE1: | 0.5 in | K: | 4.25 in |
| G: | 2.5 | O*: | 4.21 in |
| TAP Depth: | 1 in | Center Distance (in): | 4.25 in |
| N: | 8.12 | AJ: | 7.25 |
| AK: | 8.5 | F: | 5 |
| H-Tap size: | 5/8-11 UNC in | BD: | 9 |
| BF: | 0.53 | L: | 9.57 in |
| O: | 4.5 in | J: | 8.5 in |
| A: | 6.13 | L1: | 13.46 in |
| C: | 11.38 in | T: | 1.875 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.06 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Assembly: | BM-D |
| Output Shaft Assembly Code: | D | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 3.681 |
| Input Keyway: | 1/4 X 2.50 in | Series Code: | GR |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

