Grove Gear W8420215.00 - BM842-80-D-250
Part #:W8420215.00
Catalog #:BM842-80-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | L1: | 13.46 in |
| J: | 8.5 in | H-Tap size: | 5/8-11 UNC in |
| G: | 2.5 | D: | 4.44 |
| C: | 11.38 in | BE1: | 0.5 in |
| N: | 8.12 | B: | 10.25 |
| A: | 6.13 | I: | 6.1 in |
| O: | 4.5 in | U: | 1.25 in |
| TAP Depth: | 1 in | Center Distance (in): | 4.25 in |
| T: | 1.875 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| O*: | 4.21 in | F: | 5 |
| BF: | 0.53 | K: | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Output Shaft Assembly Code: | D | Output Shaft Direction: | Double |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250 | Input Keyway: | 1/4 X 2.50 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.76 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Ratio: | 80:1 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 1/2 X 3.06 | Input Diameter (in): | 1.25 in |
| Output RPM: | 21 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

