Grove Gear W8420218.00 - BMQ842-7.5-L-56
Part #:W8420218.00
Catalog #:BMQ842-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2.5 |
| LQ: | 6.45 in | K: | 4.25 in |
| F: | 5 | O: | 4.5 in |
| N: | 8.12 | T: | 1.875 |
| TAP Depth: | 1 in | RQ: | 6.04 in |
| J: | 8.5 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
| BF: | 0.41 | C: | 11.38 in |
| I: | 6.1 in | D: | 4.44 |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 UNC in | B: | 10.25 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft Direction: | Left | Assembly: | BMQ-L |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Ratio: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 16.27 |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.06 |
| Output RPM: | 233 | Thrust Rating - output shaft: | 1640 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

