Grove Gear W8420224.00 - BMQ842-40-L-56
Part #:W8420224.00
Catalog #:BMQ842-40-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | K: | 4.25 in |
| I: | 6.1 in | N: | 8.12 |
| BF: | 0.41 | RQ: | 6.04 in |
| TAP Depth: | 1 in | C: | 11.38 in |
| B: | 10.25 | D: | 4.44 |
| BE: | 0.38 in | T: | 1.875 |
| A: | 6.13 | O: | 4.5 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | LQ: | 6.45 in |
| H-Tap size: | 5/8-11 UNC in | BD: | 6.5 |
| AJ: | 5.88 | J: | 8.5 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 5.262 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 43 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.06 | Output Shaft Assembly Code: | L |
| Ratio: | 40:1 | Series Code: | GR |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-L |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | Left |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

