Grove Gear W8420233.00 - BMQ842-20-R-56
Part #:W8420233.00
Catalog #:BMQ842-20-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | J: | 8.5 in |
| B: | 10.25 | I: | 6.1 in |
| D: | 4.44 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| N: | 8.12 | BD: | 6.5 |
| O: | 4.5 in | AK: | 4.5 |
| G: | 2.5 | F: | 5 |
| T: | 1.875 | BE: | 0.38 in |
| K: | 4.25 in | AJ: | 5.88 |
| C: | 11.38 in | TAP Depth: | 1 in |
| H-Tap size: | 5/8-11 UNC in | A: | 6.13 |
Technical Specifications
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.06 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | GR | Assembly: | BMQ-R |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Output Shaft Direction: | Right |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.462 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Ratio: | 20:1 | Output RPM: | 87 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

