Grove Gear W8420234.00 - BMQ842-25-R-56
Part #:W8420234.00
Catalog #:BMQ842-25-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BF: | 0.41 |
| T: | 1.875 | I: | 6.1 in |
| BE: | 0.38 in | K: | 4.25 in |
| G: | 2.5 | N: | 8.12 |
| F: | 5 | BD: | 6.5 |
| A: | 6.13 | LQ: | 6.45 in |
| J: | 8.5 in | O: | 4.5 in |
| B: | 10.25 | AJ: | 5.88 |
| TAP Depth: | 1 in | C: | 11.38 in |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 UNC in | AK: | 4.5 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.06 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | GR | Output RPM: | 70 |
| Output Shaft Direction: | Right | Motor Frame Size: | 56 |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Ratio: | 25:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.94 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | BMQ-R |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |

