Grove Gear W8420236.00 - BMQ842-40-R-56
Part #:W8420236.00
Catalog #:BMQ842-40-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | TAP Depth: | 1 in |
| BD: | 6.5 | I: | 6.1 in |
| G: | 2.5 | H-Tap size: | 5/8-11 UNC in |
| O: | 4.5 in | AJ: | 5.88 |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| RQ: | 6.04 in | J: | 8.5 in |
| D: | 4.44 | BE: | 0.38 in |
| F: | 5 | C: | 11.38 in |
| K: | 4.25 in | B: | 10.25 |
| N: | 8.12 | LQ: | 6.45 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.625 |
| Output RPM: | 43 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Input RPM: | 1,750 | Series Code: | GR |
| Output Key: | 1/2 X 3.06 | Output Shaft Direction: | Right |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 5.262 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

