Grove Gear W8420241.00 - BMQ842-05-D-56
Part #:W8420241.00
Catalog #:BMQ842-05-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | LQ: | 6.45 in |
| F: | 5 | H-Tap size: | 5/8-11 UNC in |
| O*: | 4.21 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AJ: | 5.88 | J: | 8.5 in |
| N: | 8.12 | T: | 1.875 |
| A: | 6.13 | BF: | 0.41 |
| RQ: | 6.04 in | D: | 4.44 |
| O: | 4.5 in | BD: | 6.5 |
| B: | 10.25 | C: | 11.38 in |
| TAP Depth: | 1 in | BE: | 0.38 in |
| K: | 4.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | BMQ-D | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.06 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18.08 | Housing Material: | Cast Iron |
| Series Code: | GR | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

