Grove Gear W8420242.00 - BMQ842-7.5-D-56
Part #:W8420242.00
Catalog #:BMQ842-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AK: | 4.5 |
| D: | 4.44 | BD: | 6.5 |
| J: | 8.5 in | RQ: | 6.04 in |
| BE: | 0.38 in | O: | 4.5 in |
| O*: | 4.21 in | F: | 5 |
| T: | 1.875 | A: | 6.13 |
| B: | 10.25 | TAP Depth: | 1 in |
| N: | 8.12 | C: | 11.38 in |
| BF: | 0.41 | H-Tap size: | 5/8-11 UNC in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | K: | 4.25 in |
| I: | 6.1 in |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1640 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | Double | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 56 | Assembly: | BMQ-D |
| Output Key: | 1/2 X 3.06 | Shaft Seal Material: | Viton |
| Series Code: | GR | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | D |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 16.27 | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

