Grove Gear W8420243.00 - BMQ842-10-D-56
Part #:W8420243.00
Catalog #:BMQ842-10-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.875 |
| LQ: | 6.45 in | C: | 11.38 in |
| K: | 4.25 in | N: | 8.12 |
| O: | 4.5 in | I: | 6.1 in |
| B: | 10.25 | G: | 2.5 |
| AJ: | 5.88 | BD: | 6.5 |
| TAP Depth: | 1 in | A: | 6.13 |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| H-Tap size: | 5/8-11 UNC in | O*: | 4.21 in |
| F: | 5 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.44 |
| RQ: | 6.04 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Assembly: | BMQ-D |
| Output Key: | 1/2 X 3.06 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 175 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 14.93 |
| Series Code: | GR | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 1788 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

