Grove Gear W8420247.00 - BMQ842-30-D-56
Part #:W8420247.00
Catalog #:BMQ842-30-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ: | 6.45 in |
| BF: | 0.41 | B: | 10.25 |
| TAP Depth: | 1 in | K: | 4.25 in |
| O*: | 4.21 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | N: | 8.12 |
| AJ: | 5.88 | BD: | 6.5 |
| H-Tap size: | 5/8-11 UNC in | G: | 2.5 |
| RQ: | 6.04 in | I: | 6.1 in |
| C: | 11.38 in | A: | 6.13 |
| O: | 4.5 in | BE: | 0.38 in |
| T: | 1.875 | D: | 4.44 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 6.481 |
| Service Factor: | 1 | Assembly: | BMQ-D |
| Output Diameter (in): | 1.875 in | Output RPM: | 58 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.06 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | D |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

