Grove Gear W8420253.00 - BMQ842-05-L-140
Part #:W8420253.00
Catalog #:BMQ842-05-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | AJ: | 5.88 |
| BF: | 0.41 | TAP Depth: | 1 in |
| AK: | 4.5 | I: | 6.1 in |
| N: | 8.12 | K: | 4.25 in |
| C: | 11.38 in | F: | 5 |
| T: | 1.875 | A: | 6.13 |
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| O: | 4.5 in | LQ: | 6.45 in |
| G: | 2.5 | RQ: | 6.04 in |
| BE: | 0.38 in | B: | 10.25 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 18.08 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1445 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Series Code: | GR | Output RPM: | 350 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Assembly: | BMQ-L |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.06 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | L |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

