Grove Gear W8420254.00 - BMQ842-7.5-L-140
Part #:W8420254.00
Catalog #:BMQ842-7.5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | C: | 11.38 in |
| RQ: | 6.04 in | D: | 4.44 |
| F: | 5 | H-Tap size: | 5/8-11 UNC in |
| AK: | 4.5 | LQ: | 6.45 in |
| T: | 1.875 | TAP Depth: | 1 in |
| J: | 8.5 in | B: | 10.25 |
| O: | 4.5 in | BE: | 0.38 in |
| A: | 6.13 | I: | 6.1 in |
| K: | 4.25 in | BD: | 6.5 |
| AJ: | 5.88 | G: | 2.5 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | BMQ-L |
| Output Key: | 1/2 X 3.06 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | L |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 16.27 |
| Output Shaft Direction: | Left | Ratio: | 7.5:1 |
| Series Code: | GR | Output RPM: | 233 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1640 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

