Grove Gear W8420256.00 - BMQ842-15-L-140
Part #:W8420256.00
Catalog #:BMQ842-15-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | RQ: | 6.04 in |
| BF: | 0.41 | T: | 1.875 |
| G: | 2.5 | I: | 6.1 in |
| A: | 6.13 | K: | 4.25 in |
| AK: | 4.5 | J: | 8.5 in |
| AJ: | 5.88 | C: | 11.38 in |
| BD: | 6.5 | TAP Depth: | 1 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| O: | 4.5 in | B: | 10.25 |
| H-Tap size: | 5/8-11 UNC in | D: | 4.44 |
| F: | 5 | N: | 8.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2319 | Series Code: | GR |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | Left | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 116 |
| Output Shaft Assembly Code: | L | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-L | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.13 | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.06 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

