Grove Gear W8420266.00 - BMQ842-7.5-R-140
Part #:W8420266.00
Catalog #:BMQ842-7.5-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| J: | 8.5 in | G: | 2.5 |
| H-Tap size: | 5/8-11 UNC in | B: | 10.25 |
| O: | 4.5 in | K: | 4.25 in |
| I: | 6.1 in | LQ: | 6.45 in |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| D: | 4.44 | N: | 8.12 |
| F: | 5 | BE: | 0.38 in |
| BD: | 6.5 | T: | 1.875 |
| C: | 11.38 in | TAP Depth: | 1 in |
Technical Specifications
| Output RPM: | 233 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 4.25 | Output Shaft Direction: | Right |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | GR |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 1640 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Ratio: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Input HP @ 1750 RPM: | 16.27 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.06 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

