Grove Gear W8420268.00 - BMQ842-15-R-140
Part #:W8420268.00
Catalog #:BMQ842-15-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | K: | 4.25 in |
| I: | 6.1 in | D: | 4.44 |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | TAP Depth: | 1 in |
| J: | 8.5 in | BE: | 0.38 in |
| BD: | 6.5 | A: | 6.13 |
| AJ: | 5.88 | G: | 2.5 |
| C: | 11.38 in | AK: | 4.5 |
| F: | 5 | B: | 10.25 |
| N: | 8.12 | RQ: | 6.04 in |
| T: | 1.875 | LQ: | 6.45 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 11.13 | Series Code: | GR |
| Ratio Range: | 15:1 | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2319 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/2 X 3.06 |
| Output RPM: | 116 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Assembly: | BMQ-R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 140 |
| Output Diameter (in): | 1.875 in | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

