Grove Gear W8420279.00 - BMQ842-10-D-140
Part #:W8420279.00
Catalog #:BMQ842-10-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | D: | 4.44 |
| BD: | 6.5 | T: | 1.875 |
| G: | 2.5 | TAP Depth: | 1 in |
| AJ: | 5.88 | H-Tap size: | 5/8-11 UNC in |
| I: | 6.1 in | BE: | 0.38 in |
| F: | 5 | BF: | 0.41 |
| C: | 11.38 in | A: | 6.13 |
| O: | 4.5 in | K: | 4.25 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| O*: | 4.21 in | LQ: | 6.45 in |
| N: | 8.12 | RQ: | 6.04 in |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1788 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 14.93 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | D | Series Code: | GR |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Key: | 1/2 X 3.06 | Assembly: | BMQ-D |
| Output Shaft: | Solid Shaft | Output RPM: | 175 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

