Grove Gear W8420280.00 - BMQ842-15-D-140
Part #:W8420280.00
Catalog #:BMQ842-15-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | C: | 11.38 in |
| BE: | 0.38 in | BD: | 6.5 |
| BF: | 0.41 | O*: | 4.21 in |
| AK: | 4.5 | I: | 6.1 in |
| LQ: | 6.45 in | G: | 2.5 |
| K: | 4.25 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | D: | 4.44 |
| RQ: | 6.04 in | B: | 10.25 |
| AJ: | 5.88 | J: | 8.5 in |
| T: | 1.875 | F: | 5 |
| TAP Depth: | 1 in | N: | 8.12 |
| H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BMQ-D |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.06 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 2319 |
| Series Code: | GR | Service Factor: | 1 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output RPM: | 116 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.13 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Double | Ratio Range: | 15:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

