Grove Gear W8420281.00 - BMQ842-20-D-140
Part #:W8420281.00
Catalog #:BMQ842-20-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | D: | 4.44 |
| BF: | 0.41 | TAP Depth: | 1 in |
| H-Tap size: | 5/8-11 UNC in | AJ: | 5.88 |
| G: | 2.5 | K: | 4.25 in |
| O: | 4.5 in | BE: | 0.38 in |
| AK: | 4.5 | RQ: | 6.04 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| O*: | 4.21 in | N: | 8.12 |
| T: | 1.875 | B: | 10.25 |
| A: | 6.13 | I: | 6.1 in |
| LQ: | 6.45 in | F: | 5 |
| J: | 8.5 in |
Technical Specifications
| Output RPM: | 87 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 9.462 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Assembly: | BMQ-D |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.06 |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Motor Frame Size: | 140 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

