Grove Gear W8420300.00 - BMQ842-100-L-180
Part #:W8420300.00
Catalog #:BMQ842-100-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | J: | 8.5 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 11.38 in |
| N: | 8.12 | TAP Depth: | 1 in |
| T: | 1.875 | RQ: | 6.68 in |
| D: | 4.44 | K: | 4.25 in |
| G: | 2.5 | F: | 5 |
| O: | 4.5 in | BD: | 9 |
| LQ1: | 7.21 in | A: | 6.13 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Output RPM: | 17 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft Direction: | Left |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 1.201 |
| Output Key: | 1/2 X 3.06 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Center Distance (in): | 4.25 |
| Assembly: | BMQ-L | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

