Grove Gear W8420312.00 - BMQ842-100-R-180
Part #:W8420312.00
Catalog #:BMQ842-100-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | I: | 6.1 in |
| BD: | 9 | TAP Depth: | 1 in |
| G: | 2.5 | BF: | 0.53 |
| F: | 5 | RQ: | 6.68 in |
| N: | 8.12 | AJ: | 7.25 |
| C: | 11.38 in | J: | 8.5 in |
| AK: | 8.5 | D: | 4.44 |
| H-Tap size: | 5/8-11 UNC in | K: | 4.25 in |
| T: | 1.875 | A: | 6.13 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Assembly: | BMQ-R | Ratio: | 100:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.201 | Output Key: | 1/2 X 3.06 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output RPM: | 17 |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Center Distance (in): | 4.25 | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

