Grove Gear W8420334.00 - BMQ842-60-L-210
Part #:W8420334.00
Catalog #:BMQ842-60-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | A: | 6.13 |
| LQ1: | 7.21 in | O: | 4.5 in |
| RQ: | 6.68 in | F: | 5 |
| I: | 6.1 in | TAP Depth: | 1 in |
| B: | 10.25 | H-Tap size: | 5/8-11 UNC in |
| N: | 8.12 | C: | 11.38 in |
| J: | 8.5 in | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| AK: | 8.5 | G: | 2.5 |
| T: | 1.875 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.681 |
| Motor Frame Size: | 210 | Ratio Range: | 60:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Series Code: | GR |
| Assembly: | BMQ-L | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.06 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

