Grove Gear W8420335.00 - BMQ842-80-L-210
Part #:W8420335.00
Catalog #:BMQ842-80-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| O: | 4.5 in | F: | 5 |
| AK: | 8.5 | A: | 6.13 |
| AJ: | 7.25 | H-Tap size: | 5/8-11 UNC in |
| BF: | 0.53 | B: | 10.25 |
| BE1: | 0.5 in | G: | 2.5 |
| D: | 4.44 | T: | 1.875 |
| I: | 6.1 in | N: | 8.12 |
| C: | 11.38 in | K: | 4.25 in |
| LQ1: | 7.21 in | TAP Depth: | 1 in |
| BD: | 9 | RQ: | 6.68 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | Left |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.76 | Input Bore (C Face): | 1.375 |
| Output RPM: | 21 | Series Code: | GR |
| Output Key: | 1/2 X 3.06 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Assembly: | BMQ-L | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 80:1 |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

