Grove Gear W8420336.00 - BMQ842-100-L-210
Part #:W8420336.00
Catalog #:BMQ842-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AJ: | 7.25 |
| N: | 8.12 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| I: | 6.1 in | K: | 4.25 in |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | H-Tap size: | 5/8-11 UNC in |
| B: | 10.25 | G: | 2.5 |
| D: | 4.44 | BF: | 0.53 |
| TAP Depth: | 1 in | J: | 8.5 in |
| F: | 5 | RQ: | 6.68 in |
| LQ1: | 7.21 in | A: | 6.13 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.201 | Motor Frame Size: | 210 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Solid Shaft | Ratio Range: | 100:1 to 250:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.06 |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | GR |
| Assembly: | BMQ-L | Gear Type: | Worm |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.875 in | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

