Grove Gear W8420355.00 - BMQ842-30-D-210
Part #:W8420355.00
Catalog #:BMQ842-30-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 4.21 in | K: | 4.25 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | RQ: | 6.68 in |
| C: | 11.38 in | H-Tap size: | 5/8-11 UNC in |
| N: | 8.12 | AJ: | 7.25 |
| D: | 4.44 | J: | 8.5 in |
| BD: | 9 | F: | 5 |
| TAP Depth: | 1 in | BF: | 0.53 |
| B: | 10.25 | O: | 4.5 in |
| G: | 2.5 | AK: | 8.5 |
| LQ1: | 7.21 in | T: | 1.875 |
| A: | 6.13 |
Technical Specifications
| Output Key: | 1/2 X 3.06 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 58 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.481 | Output Shaft Assembly Code: | D |
| Ratio Range: | 30:1 | Series Code: | GR |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | BMQ-D | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

