Grove Gear W8420357.00 - BMQ842-50-D-210
Part #:W8420357.00
Catalog #:BMQ842-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | O: | 4.5 in |
| J: | 8.5 in | BE1: | 0.5 in |
| K: | 4.25 in | H-Tap size: | 5/8-11 UNC in |
| T: | 1.875 | AK: | 8.5 |
| G: | 2.5 | F: | 5 |
| N: | 8.12 | D: | 4.44 |
| LQ1: | 7.21 in | C: | 11.38 in |
| O*: | 4.21 in | I: | 6.1 in |
| TAP Depth: | 1 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AJ: | 7.25 |
| RQ: | 6.68 in | BF: | 0.53 |
| A: | 6.13 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.06 | Series Code: | GR |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Shaft Direction: | Double | Input Bore (C Face): | 1.375 |
| Assembly: | BMQ-D | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 35 |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.389 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

