Grove Gear W8420358.00 - BMQ842-60-D-210
Part #:W8420358.00
Catalog #:BMQ842-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.44 |
| AK: | 8.5 | O: | 4.5 in |
| H-Tap size: | 5/8-11 UNC in | K: | 4.25 in |
| J: | 8.5 in | BD: | 9 |
| C: | 11.38 in | LQ1: | 7.21 in |
| I: | 6.1 in | B: | 10.25 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| A: | 6.13 | N: | 8.12 |
| AJ: | 7.25 | TAP Depth: | 1 in |
| RQ: | 6.68 in | T: | 1.875 |
| O*: | 4.21 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.681 | Series Code: | GR |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 29 |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Ratio: | 60:1 | Assembly: | BMQ-D |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.06 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

