Grove Gear W8420359.00 - BMQ842-80-D-210
Part #:W8420359.00
Catalog #:BMQ842-80-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H-Tap size: | 5/8-11 UNC in |
| O: | 4.5 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| LQ1: | 7.21 in | K: | 4.25 in |
| BF: | 0.53 | T: | 1.875 |
| BD: | 9 | N: | 8.12 |
| TAP Depth: | 1 in | F: | 5 |
| C: | 11.38 in | I: | 6.1 in |
| D: | 4.44 | RQ: | 6.68 in |
| AK: | 8.5 | BE1: | 0.5 in |
| A: | 6.13 | G: | 2.5 |
| O*: | 4.21 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.06 | Output Shaft: | Solid Shaft |
| Series Code: | GR | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Output Shaft Direction: | Double | Thrust Rating - output shaft: | 2533 |
| Assembly: | BMQ-D | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.76 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

