Grove Gear W8420363.00 - BMQ842-10-L-250
Part #:W8420363.00
Catalog #:BMQ842-10-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.24 in | TAP Depth: | 1 in |
| B: | 10.25 | LQ1: | 7.77 in |
| C: | 11.38 in | AK: | 8.5 |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| N: | 8.12 | H-Tap size: | 5/8-11 UNC in |
| BD: | 9 | A: | 6.13 |
| I: | 6.1 in | G: | 2.5 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 5 |
| J: | 8.5 in | D: | 4.44 |
| O: | 4.5 in | K: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Ratio Range: | 10:1 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.93 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.06 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1788 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | BMQ-L | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 250 | Gear Type: | Worm |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

